Commercial Control Damper CD60
Ruskin

Commercial Control Damper CD60

The CD60 offers sturdy, steel construction with an interlocking frame design, enabling it to lock together without bolts, screws, or rivets that could shake loose. It also features:
  • Frame corners that are internally braced to reduce racking.
  • Axles that positively lock to blades without screws or welds.
  • Non-stick, noncorrosive bearings that assure long life and ease of operation.
  • Airfoil blades, which have greater strength, produce less sound, greater sealing ability, and static pressure loss.
  • Concealed linkage to reduce turbulance, which provides lower pressure drop and reduces noise
.
Specifikim
  • Ruskin model CD60 incorporates an exclusive one-piece steel frame construction, making it the engineer’s preferred frame design with no fasteners required. Frame corners are internally braced and machine staked. Exclusive one-piece aerodynamic dual skin airfoil blades are suitable for medium and high pressure velocity applications. Blade edge seals are mechanically fastened to ensure years of sustainable performance and reliability. Frame and blade construction, in concert with compression type chambered jamb seals, ensures leakage performance on par with requirements of 

    the International Energy Conservation Code (IECC). Factory mounted and commissioned actuators are among the available options.

Specifikime teknike
  • Referencë unikerd-00317-044
  • Familja e produkteveDampers for Air Ductwork
  • Grupi i produkteveCommercial Control Dampers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2009-09-09
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Gyp

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit