Ruskin Eggcrate Blade Sunshade SSEGH
Ruskin Eggcrate Blade Sunshade SSEGH
    Ruskin

    Ruskin Eggcrate Blade Sunshade SSEGH

    The SSEGH sunshades are horizontally mounted sunshades utilizing aluminum eggcrate grilles as the blades.
    Features:
    • Eggcrate grille design provides a trestle appearance.
    • Multiple grid size and depths available.
    • May be provided with fascia or special design outriggers.
    Specifikim
    • ATE BLADE INFILL

      6063T5 extruded aluminum with .125" (3.2) nominal thickness.

      Grid can be 2" to 12" (51 to 305) x 2" to 12" (51 x 305) x 1" to

      6" (25 to 152) deep as specified.

      OUTRIGGERS

      Flat, non-tapered aluminum bar. Specify depth. Other outrigger

      designs are available at additional cost.

      FASCIA

      Available at additional cost.

      INSTALLATION

      Installation brackets and hardware by others.

      CONSTRUCTION

      All welded.

      FINISH

      Mill.

      MINIMUM SIZE

      12"w x 12"h (305 x 305).

      APPROXIMATE SHIPPING WEIGHT

      Varies depending on grid size.

      MAXIMUM SINGLE SECTION SIZE

      Consult factory.

      OVERALL

      Single sections may be joined together in the field for unlimited overall size. Field assembly and supporting structure are by others.

      VARIATIONS

      • Alternate blade spacing.

      • Alternate blade installation angles.

      • Outrigger Options: tapered bar, channel and tube.

      • Fascia Options: channel, round and bullnose shapes.

      • Installation brackets and hardware are available.

      • Selection of finishes: baked enamel (modified fluoropolymer),

      Kynar, Pearledize 50 & 70, prime coat, clear and color anodize.

      (Some variation in anodize color consistency is possible.)

      All variations are available at additional cost. Consult Ruskin for other special requirements.

    Specifikime teknike
    • Referencë unikerd-84
    • Familja e produkteveLouvered Canopies
    • Grupi i produkteveSun Control Louvers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2009-09-09
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e mbrojtjes nga drita

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit