XP500 Aluminum Extreme Weather Louver
Ruskin

XP500 Aluminum Extreme Weather Louver

The XP500 stationary extreme weather louver is tested to FEMA 361 standard design and ICC500 specification for large missile impact.  Mounted internally, externally or in conjunction with louvers the XP500 is 5" deep with horizontal sight proof blades. It features:

  • Weight = 14 lbs per sq. ft. (65% less weight than Steel FEMA Grille)
  • Up to 300 PSF wind load design
  • 266 PSF wind load design
  • Large Missile Impact 15 lb at 100 mph (155 ft per sec)
  • Clip angle or flange frame installations
  • 46% Free Area
  • Sight proof blades
  • 20 year finish warranty with in house 50% and 70% PVDF Finishes
Specifikim
  • The XP500 stationary extreme weather louver is tested to FEMA 361 standard design and ICC500 specification for large missile impact.  Mounted internally, externally or in conjunction with louvers the XP500 is 5" deep with horizontal sight proof blades. It features:

    • Weight = 14 lbs per sq. ft. (65% less weight than Steel FEMA Grille)
    • Up to 300 PSF wind load design
    • 266 PSF wind load design
    • Large Missile Impact 15 lb at 100 mph (155 ft per sec)
    • Clip angle or flange frame installations
    • 46% Free Area
    • Sight proof blades
    • 20 year finish warranty with in house 50% and 70% PVDF Finishes

Specifikime teknike
  • Referencë unikeruskin-011
  • Familja e produkteveDoors
  • Grupi i produkteveFixed Exterior Louvers and Grilles
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-05-14
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectDyert - Dritare me grila

Rajoni i disponueshëm

North America
Shtetet e Bashkuara