Bench DAGNY - DAG502
Bench DAGNY - DAG502
Bench DAGNY - DAG502
Bench DAGNY - DAG502
Bench DAGNY - DAG502

    Bench DAGNY - DAG502

    DAGNY delivers the perfect balance between aesthetics and comfort. The timeless design makes the furniture easy to place, blending seamlessly into all types of urban, park, and courtyard environments.

    The park furniture is made in Sweden and produced with great care regarding design, functionality, and material selection. This results in furniture that withstands long-term use in public outdoor environments.

    The furniture series includes chairs, benches with or without a backrest, and tables. The construction is solid, featuring a steel frame and solid boards of Swedish pine. The chair and bench is also available with easy-to-grip armrests made of steel.

    Specifikim
    • Product name: Bench DAGNY

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, edge glued, lineseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Bolting (below ground level), Bolting

      Width: 360 mm

      Length: 1210 mm

      Seat height: 450 mm

    Specifikime teknike
    • Referencë unikebench-dagny-dag502
    • Familja e produkteveDAGNY
    • Grupi i produkteveBenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi