Bench HULDA single - HUL405
Bench HULDA single - HUL405
Bench HULDA single - HUL405
Bench HULDA single - HUL405

    Bench HULDA single - HUL405

    The HULDA bench has generous shapes and thoughtful design. Create an inviting and sustainable outdoor environment for togetherness and community with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series extends beyond just design by including furniture that is accessible, with a high seat height and specially designed armrests as an option for both chairs and sofas, which makes it easier to sit and stand. The seating furniture is available as a freestanding with four legs or a single leg, which makes it easier to clean around the furniture and anchor it in environments with uneven surfaces.

    The furniture has a frame in hot-dip galvanized steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, there is also seating furniture with slats in round steel, which gives a modern feel and the opportunity to play with different color choices for the frame and steel seat.

    Specifikim
    • Product name: Bench HULDA single

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Width: 485mm

      Length: 1815mm

      Seat height: 465mm

    Specifikime teknike
    • Referencë unikebench-hulda-single-hul405
    • Familja e produkteveHULDA
    • Grupi i produkteveBenches
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi