Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100
Bicycle rack BAJKER - BAJ100

    Bicycle rack BAJKER - BAJ100

    BAJKER bicycle rack is an efficient and safe parking solution that balances functionality with accessibility. By being able to lock both the frame and wheels, BAJKER offers secure storage for bicycles and cargo bikes, while blending elegantly into the urban environment.

    The BAJKER parking solution is particularly suitable where there is plenty of space and can be placed in sparse rows to maximize accessibility. On the other hand, a freestanding bicycle arch in an urban environment can serve as a convenient small-format visitor parking, which underlines the flexibility and versatility of BAJKER.

    The robust and stable hot-dip galvanized steel construction, with powder coating as an option, is not only aesthetically pleasing but also a reliable and sustainable solution for parking at smaller visitor parking lots, schools, workplaces and travel centers. With the BAJKER bicycle rack, our commitment to creating innovative and sustainable parking solutions for urban environments continues.

    Specifikim
    • Product name: Bicycle rack BICYCLES

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Burial, Bolting

      Height: 700mm

      Length: 1000mm

      Number of bicycle spaces: 1 - 2 pcs

      Recommended mounting distance: 700 - 1200mm

    Specifikime teknike
    • Referencë unikebicycle-rack-bicycles-baj100
    • Familja e produkteveBike Stands
    • Grupi i produkteveBAJKER
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi