Bicycle rack CS c/c 600 double 8 shelves - CS860
Bicycle rack CS c/c 600 double 8 shelves - CS860
Bicycle rack CS c/c 600 double 8 shelves - CS860
Bicycle rack CS c/c 600 double 8 shelves - CS860
Bicycle rack CS c/c 600 double 8 shelves - CS860

    Bicycle rack CS c/c 600 double 8 shelves - CS860

    CS bike racks are a functional and cost-effective solution for creating both order and security in bike parking. CS is a reliable solution that fits all bike tires and is designed with strong round tube arches to clearly divide bike spaces and facilitate secure locking of bike frames and wheels.

    The stable construction in durable hot-dip galvanized steel, with powder coating as an alternative and complementary surface treatment, makes CS a durable and aesthetically pleasing solution. The bike rack is especially intended for schools, companies, travel centers and other environments where safe bike parking is of utmost importance.

    Security is enhanced by the ability to lock both the bike frame and wheels, while it is designed to create efficient and orderly bike parking. The CS bike rack is available in various models, including single and double-sided parking and a space-saving high/low model with alternating levels for the bikes.

    With variants offering frame locking, with or without wheel holders, the CS bike rack offers not only a practical but also an aesthetically pleasing and safe bike parking system for various applications.

    Specifikim
    • Product name: Bicycle rack CS c/c 600 double 8 shelves

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Wheel holder
      • Frame locking

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Number of bicycle spaces: 8 pcs

      CC wheel holder: 600mm

    Specifikime teknike
    • Referencë unikebicycle-rack-cs-c-c-600-double-8-shelves-cs860
    • Familja e produkteveCS
    • Grupi i produkteveOutdoor Furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit