Bicycle rack HANNAH single with metal roof (picture shows two roofs) - HAN402
Bicycle rack HANNAH single with metal roof (picture shows two roofs) - HAN402
Bicycle rack HANNAH single with metal roof (picture shows two roofs) - HAN402
Bicycle rack HANNAH single with metal roof (picture shows two roofs) - HAN402

    Bicycle rack HANNAH single with metal roof (picture shows two roofs) - HAN402

    HANNAH Single takes the same generous design language and solid security that characterizes the series – and refines it into an even more flexible, neat and easy-to-place solution. The new single leg opens up completely new possibilities in tight spaces, along walkways or where a traditional two-leg design is perceived as too dominant.


    The modular design means that HANNAH Singel can be built as a standalone unit or linked together in multiple modules to create longer, continuous rows of bicycle parking. The slim construction provides an elegant expression that enhances urban environments without taking over them.
    (The product image illustrates HANNAH Singel with two modules.)


    The Swedish-made construction is CE-certified and dimensioned for Nordic winter conditions. The hot-dip galvanized and powder-coated steel provides both a long lifespan and a lasting, stylish finish. For projects with extra high sustainability ambitions, there is the option to cover the roof with sedum – an easy step towards greener, more resilient cities and better stormwater management.


    With a snow load capacity of up to 300 kg/m², HANNAH Singel offers the same robustness as other models in the series, but in a more discreet format. A safe, aesthetic and well-thought-out choice for both small and large bicycle parking spaces where every detail counts.

    Specifikim
    • Product name: Bicycle rack HANNAH single with metal roof (picture shows two roofs)

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Birch plywood, phenolic laminated
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

    Specifikime teknike
    • Referencë unikebicycle-rack-hannah-single-with-metal-roof-picture-shows-two-roofs-han402
    • Familja e produkteveHANNAH
    • Grupi i produkteveOutdoor Furniture
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit