Bicycle roof HANNAH console roof with metal roof (picture shows two roofs) - HAN102
Bicycle roof HANNAH console roof with metal roof (picture shows two roofs) - HAN102
Bicycle roof HANNAH console roof with metal roof (picture shows two roofs) - HAN102

    Bicycle roof HANNAH console roof with metal roof (picture shows two roofs) - HAN102

    HANNAH is a series of generously sized bicycle shelters that not only offer excellent weather protection but also add a distinct and stylish character to urban environments. The modular design allows the shelter to be configured as one or more modules of any length. (The product image illustrates HANNAH with two modules.)

    HANNAH offers the possibility to easily replace and supplement with different roof panels and wall elements, making it easy to adapt and expand as needed. HANNAH is available in different variants, including gable roofs and pulpit roofs, and the option to choose walls made of glass, wood or expanded metal.

    This Swedish-made creation is not only CE-certified but also dimensioned for Nordic snow and wind loads. The stable construction in hot-dip galvanized and powder-coated steel ensures a long service life and a beautiful surface finish.

    HANNAH is also an environmentally friendly choice with the option to cover the roof with sedum, which not only creates a greener environment but also contributes to the management of stormwater.

    With a snow load capacity of up to 300 kg/m2 and different configurations for the number of bicycle spaces, HANNAH is the optimal choice for large and small bicycle parking spaces.

    Specifikim
    • Product name: Bicycle roof HANNAH console roof with metal roof (picture shows two roofs)

      Designer: Lundberg

      Design: Manufacturer

      Saferoad Citylife: Properties

      • Modular
      • Can be equipped with lighting
      • Snow load 300 kg
      • Also available as a simple version

      Material

      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

      Height: 2720, 2450mm

    Specifikime teknike
    • Referencë unikebicycle-roof-hannah-console-roof-with-metal-roof-picture-shows-two-roofs-han102
    • Familja e produkteveHANNAH
    • Grupi i produkteveBicycle shelter
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi