Bicycle roof HANNAH pulpit roof for sedum roof (picture shows two roofs) - HAN122T
Bicycle roof HANNAH pulpit roof for sedum roof (picture shows two roofs) - HAN122T
Bicycle roof HANNAH pulpit roof for sedum roof (picture shows two roofs) - HAN122T

    Bicycle roof HANNAH pulpit roof for sedum roof (picture shows two roofs) - HAN122T

    HANNAH is a series of generously sized bicycle shelters that not only offer excellent weather protection but also add a distinct and stylish character to urban environments. The modular design allows the shelter to be configured as one or more modules of any length. (The product image illustrates HANNAH with two modules.)

    HANNAH offers the possibility to easily replace and supplement with different roof panels and wall elements, making it easy to adapt and expand as needed. HANNAH is available in different variants, including gable roofs and pulpit roofs, and the option to choose walls made of glass, wood or expanded metal.

    This Swedish-made creation is not only CE-certified but also dimensioned for Nordic snow and wind loads. The stable construction in hot-dip galvanized and powder-coated steel ensures a long service life and a beautiful surface finish.

    HANNAH is also an environmentally friendly choice with the option to cover the roof with sedum, which not only creates a greener environment but also contributes to the management of stormwater.

    With a snow load capacity of up to 300 kg/m2 and different configurations for the number of bicycle spaces, HANNAH is the optimal choice for large and small bicycle parking spaces.

    Specifikim
    • Product name: Bicycle roof HANNAH pulpit roof for sedum roof (picture shows two roofs)

      Designer: Lundberg Design

      Manufacturer: Saferoad Citylife

      Properties

      • Modular
      • Can be equipped with lighting
      • Snow load 250 kg

      Material

      • Birch plywood, phenolic laminated
      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized

      Anchoring: Bolting

      Depth: 3460mm

      Height: 2690mm

    Specifikime teknike
    • Referencë unikebicycle-roof-hannah-pulpit-roof-for-sedum-roof-picture-shows-two-roofs-han122t
    • Familja e produkteveBicycle shelter
    • Grupi i produkteveHANNAH
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi