Chair DAGNY high back - DAG320
Chair DAGNY high back - DAG320
Chair DAGNY high back - DAG320
Chair DAGNY high back - DAG320
Chair DAGNY high back - DAG320

    Chair DAGNY high back - DAG320

    DAGNY high-back chair takes the series to a new level of comfort and presence. The high, enveloping back provides natural support all the way up to the neck and creates a relaxing sitting experience in everything from sunny courtyard environments to open squares and green parks. Here the body can rest - without compromising on the stylish design language that has made the series so obvious in public spaces.


    Together with the DAGNY stool, it becomes a perfect companion that both extends comfort and opens up flexible furniture functions in the furnishing.


    Just like the other furniture in the series, the chair is Swedish-made and crafted with care for form, function and material. The steel frame and solid Swedish pine boards stand firm against the stresses of everyday life and provide a piece of furniture that lasts – both over time and in expression. DAGNY high-back chair combines careful construction with a timeless, soft design. The result is a chair that not only furnishes a space, but creates an inviting point for breaks, meetings and quiet moments in the urban environments of the future.

    Specifikim
    • Product name: Chair DAGNY high back

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolt-on, Bolt-on (below ground level)

      Seat height: 450mm

    Specifikime teknike
    • Referencë unikechair-dagny-high-back-dag320
    • Familja e produkteveChairs
    • Grupi i produkteveDAGNY
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi