Chair DAGNY high back with armrests - DAG330
Chair DAGNY high back with armrests - DAG330
Chair DAGNY high back with armrests - DAG330
Chair DAGNY high back with armrests - DAG330
Chair DAGNY high back with armrests - DAG330

    Chair DAGNY high back with armrests - DAG330

    DAGNY high-back chair takes the series to a new level of comfort and presence. The high, enveloping back provides natural support all the way up to the neck and creates a relaxing sitting experience in everything from sunny courtyard environments to open squares and green parks. Here the body can rest - without compromising on the stylish design language that has made the series so obvious in public spaces.


    With armrests, the chair also becomes an accessible and inclusive choice, designed to allow more people to sit comfortably and safely. Together with the DAGNY stool, it becomes a perfect companion that both extends comfort and opens up flexible furniture functions in the furnishing.


    Just like the other furniture in the series, the chair is Swedish-made and crafted with care for form, function and material. The steel frame and solid Swedish pine boards stand firm against the stresses of everyday life and provide a piece of furniture that lasts – both over time and in expression. DAGNY high-back chair combines careful construction with a timeless, soft design. The result is a chair that not only furnishes a space, but creates an inviting point for breaks, meetings and quiet moments in the urban environments of the future.

    Specifikim
    • Product name: Chair DAGNY high back with armrests

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • With armrests

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolt-on, Bolt-on (below ground level)

      Seat height: 450mm

    Specifikime teknike
    • Referencë unikechair-dagny-high-back-with-armrests-dag330
    • Familja e produkteveChairs
    • Grupi i produkteveDAGNY
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-25
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi