Seating furniture CYLVIA long - CYL450
Seating furniture CYLVIA long - CYL450
Seating furniture CYLVIA long - CYL450
Seating furniture CYLVIA long - CYL450
Seating furniture CYLVIA long - CYL450
Seating furniture CYLVIA long - CYL450

    Seating furniture CYLVIA long - CYL450

    Cylvia is a multifunctional piece of furniture that playfully combines seating, tables and surfaces for temporary use – all in one. Designed for the city’s open spaces – squares, schools, parks and courtyards – it invites design, durability and interaction to take centre stage. With Cylvia, every setting becomes an opportunity to create something unique: mix shapes, colours and functions to give the space its own identity.

    Cylvia is a versatile furniture series that can be easily adapted to the needs and character of any location. The series includes several different configurations, making it simple to create dynamic environments that encourage rest, interaction and creativity.

    With a robust construction in powder-coated steel and linax-impregnated pine, the furniture is developed to withstand the Nordic climate and everyday use – all year round.

    Specifikim
    • Product name: Seating furniture CYLVIA long

      Designer: Saferoad Citylife

      Produced by: Saferoad Citylife

      Material

      • Pine, edge glued, lineseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Width: 630 mm

      Height: 500 mm

      Length: 1865 mm

      Seating height: 500 mm

    Specifikime teknike
    • Referencë unikeseating-furniture-cylvia-long-cyl450
    • Familja e produkteveOther seating furniture
    • Grupi i produkteveCYLVIA
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi