Sofa HULDA with armrests - HUL112
Sofa HULDA with armrests - HUL112
Sofa HULDA with armrests - HUL112
Sofa HULDA with armrests - HUL112
Sofa HULDA with armrests - HUL112

    Sofa HULDA with armrests - HUL112

    The HULDA park bench features spacious comfort and a thoughtful design with accessibility in focus. Create an inviting and sustainable outdoor environment with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    HULDA furniture series goes beyond design alone by including accessible furniture, with a high seat height and specially designed armrests as options for both chairs and benches, making it easier to sit and stand. The seating furniture is available as freestanding with four legs, or with only two legs which facilitates cleaning under the furniture and anchoring in environments with uneven surfaces.

    The furniture has a frame made of hot-dip galvanised steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, seating furniture with round steel slats is also available, providing a modern feel and an opportunity to customise with different colour choices for the steel frame and seat.

    Specifikim
    • Product name: Bench HULDA accessible

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • With armrests
      • Accessible

      Material

      • Pine, linseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Length: 1215 mm

      Seat height: 470 mm

    Specifikime teknike
    • Referencë unikesofa-hulda-with-armrests-hul112
    • Familja e produkteveBenches with Backrest
    • Grupi i produkteveHULDA
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-10-19
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi