Sofa PONGO - PON500
Sofa PONGO - PON500
Sofa PONGO - PON500
Sofa PONGO - PON500
Sofa PONGO - PON500

    Sofa PONGO - PON500

    PONGO represents a distinctive furniture series, carefully designed to promote well-being and community in park environments, at picnic areas, in school areas or other selected locations in the city.

    The minimalist and yet functional design concept strives to offer a pleasant and easy-to-use furniture experience in urban environments, where both style and practicality are prioritized.

    To minimize transportation costs and promote sustainability, the product is delivered unassembled, which also contributes to more efficient transportation.

    As part of our commitment to offering Swedish-made furniture of the highest quality, we have chosen to make this furniture series available in Scandinavian linseed oil-impregnated pine (Royal treated). This choice not only enhances the aesthetics but also increases the resistance and durability of the furniture, resulting in a stylish furniture series with long durability.

    Specifikim
    • Product name: Sofa PONGO

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Can be adapted for accessibility
      • Can be equipped with armrests

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Length: 1790mm

      Seat height: 490mm

    Specifikime teknike
    • Referencë unikesofa-pongo-pon500
    • Familja e produkteveBenches with Backrest
    • Grupi i produktevePONGO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-09-01
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Ambjent i jashtëm

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Danimarkë
    Finlandë
    Francë
    Gjermani
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Suedi