Gyproc - Wall Systems 2hr. Fire rated (STC 53) - DuraLine board
Gyproc - Wall Systems 2hr. Fire rated (STC 53) - DuraLine board

    Gyproc - Wall Systems 2hr. Fire rated (STC 53) - DuraLine board

    Drywall with fire resistance system.

    GypWall Total thickness 103 mm.

    - Single frame C49U51 @600mm.

    - Inner layer 13mm. Gyproc FireStop board

    - Outer layer 13mm. Gyproc DuraLine board

    - ISOVER Insulation 40K

    Product List :

    Board

    - Gyproc DuraLine board 13mm.

    Gyproc DuraLine is a high impact resistant gypsum board increasing robustness for high traffic areas, internal dry lining of buildings where a more durable surface is required. It can be used in applications such as schools and recreational buildings, hospitals and other institutional buildings, public circulation areas of commercial buildings, hotels and industrial permises. Gyproc DuraLine gypsum core, incorporating glass fiber and other fire protective additives, is encased in, and firmly bonded to, strong mustard yellow coloured paper liners.

    - Gyproc FireStop board 13mm.

    Gyproc FireStop Board 13mm comprise of gypsum compound mixed with fiberglass and micro-silica in the core, bounded in pink faced paper. It is universally used in Gyproc wall partitioning systems, wall linings and ceiling systems to give increased fire protection. Made from natural gypsum, Gyproc FireStop Board is manufactured with leading edge technology to meet international standards

    Insulation

    - ISOVER Insulation 40 kg/m³

    Isover glass wool insulation which made of high quality fiberglass with the property of excellent resistance to heat and high temperatures indoors. Used with Gyproc drywall system to increase the efficiency of heat insulation and soundproofing between rooms interior.

    Specifikime teknike
    • Referencë unikeGyproc_wall-systems-2hr-fire-rated-STC53-duraline-board
    • Familja e produkteveGyproc
    • Grupi i produkteveWall
    • LlojiMaterial për ndërtim
    • Data e botimit2024-02-06
    • Numri i botimit1
    • Thellësia (mm)103
    Të ngjashme
    • Materiali kryesorGypsum
    • Materiali dytësorGalvanized steel
    • Projektuar nëTajlandë
    • Prodhuar nëTajlandë
    Klasifikimi
    • Kategoria BIMobjectMuret - Të tjera
    • IFC classificationMur
    • Uniclass 2015 CodeSs_25_10_30_35
    • Uniclass 2015 PërshkrimGypsum board partition systems
    • OmniClass Number23-15 11 11 11 11
    • OmniClass TitleMetal Framed Gypsum Board Fixed Partitions

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Macau
    Malazi
    Maldives
    Mongoli
    Myanmar (Burma)
    Neoal
    Pakistan
    Singapore
    Sri Lanka
    Taiwan
    Tajlandë
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit