32000 Series Designer Wood Lockers - Double Tier - 1 Wide

32000 Series Designer Wood Lockers - Double Tier - 1 Wide

Constructed of industrial grade particleboard and covered with durable high pressure laminate, Salsbury 32000 series 12" wide double tier designer wood lockers are ideal for settings where a professional environment is desired. 12" wide double tier designer wood lockers feature a gray, blue, black, maple, cherry or mahogany finish and are available in 15”, 18” and 21” depths. 12" wide double tier designer wood lockers are available in heights of five (5) feet and six (6) feet and include a 4” high black base (add 4” for the base). Optional match- ing laminated sloping hoods and side panels easily attach to double tier designer lockers and provide a finished look to an individual locker or a row of lockers. All locker doors are 12” W x 3/4” D and include a black name / number plate (custom engraving #33360 is available as an option upon request). All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (#33310 for combination and #33315 for key), padlocks (#33320 for combination and #33325 for key), elec- tronic locks (#33390) and resettable combination locks (#33395) are available as options upon request. One wide double tier designer lockers are available as fully assembled units only. Three (3) wide double tier designer lockers are also available as fully assembled units only and require minor assembly.

Specifikim
  • Constructed of industrial grade particleboard and covered with durable high pressure laminate 
    Ideal for settings where a professional environment is desired
    Available as fully assembled units only
    Feature a gray, blue, black, maple, cherry or mahogany finish
    Available in heights of five (5) feet and six (6) feet and include a 4” high black base (add 4” for the base)
    Available in 15”, 18” and 21” depths
    5 foot high lockers have a compartment size that is 10-3/4" wide, 28-3/4" high and 13-3/4", 16-3/4" or 19-3/4" deep
    6 foot high lockers have a compartment size that is 10-3/4" wide, 34-3/4" high and 13-3/4", 16-3/4" or 19-3/4" deep
    Available as 1 wide or 3 wide units
    Each locker includes a 5” deep shelf and a double prong ceiling hook
    Optional matching laminated sloping hoods and side panels easily attach to lockers and provide a finished look
    All locker doors also include heavy duty concealed hinges and a lift up handle and recessed hasp for added security – built-in locks (combination or key), padlocks (combination or key), electronic locks and resettable combination locks are available as options upon request
    All locker doors are 12” W x 3/4” D and include a black name / number plate (custom engraving #33360 is available as an option upon request)
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Specifikime teknike
  • Referencë unike32000_Series_Designer_Wood_Lockers_Double_Tier_1_Wide
  • Familja e produkteveWood Lockers
  • Grupi i produkteveStandard - Double Tier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-07-27
  • Numri i botimit1
  • Gjerësia (inçet)12
Të ngjashme
  • Materiali kryesorMDF
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code10 51 16
  • CSI MasterFormat 2014 TitleWood Lockers
  • OmniClass Number23-29 15 15 13
  • OmniClass TitleWood Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit