40000R Series Premier Wood Gear Lockers
40000R Series Premier Wood Gear Lockers
40000R Series Premier Wood Gear Lockers
40000R Series Premier Wood Gear Lockers
40000R Series Premier Wood Gear Lockers
40000R Series Premier Wood Gear Lockers

    40000R Series Premier Wood Gear Lockers

    Salsbury 40000 series premier gear wood lockers are ideal when a luxurious and secure environment for equipment, uniforms, clothing or many other applications is needed. Premier gear wood lockers are open access premier wood lockers (see specifications on page 50) with a 23-5/8’’ W x 58-3/4’’ H x 3/4’’ deep ventilated front door that opens from left to right with four (4) European soft-close hinges. Doors include decorative hasps for padlocks, resettable combination locks (black or silver finish) or electronic locks (black or silver finish).
    Specifikim
    • Constructed of industrial grade particleboard and covered with durable high pressure laminate Ideal for sports facilities, schools, locker rooms, police and fire stations or wherever a professional environment is needed Available in a arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate Units are 2 feet wide, 6 feet high (add 4" for base) and 18" or 24" deep Units feature 2 double prong coat hooks, a coat road and a 14" high foot locker with a hinged lid, a ventilated front panel and padlock hasp 14" high foot locker provides comfortable seating and secure equipment storage Units also feature an upper shelf with an 11" wide x 12" high top compartment The top compartment features a 12" wide x 3/4" deep door and European soft closed hinges and include a decorative hasp, resettable combination lock (black or silver finish), or electronic lock (black or silver finish) Salsbury Industries is an ISO 9001: 2015 certified company and has excelled in the field of manufacturing since 1936
    Specifikime teknike
    • Referencë unike40000R_Series_Premier_Wood_Gear_Lockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-22
    • Numri i botimit1
    • Gjatësia (inçet)76
    • Gjerësia (inçet)24
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorLaminat
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit