40000H Series Premier Wood Open Access Lockers
40000H Series Premier Wood Open Access Lockers
40000H Series Premier Wood Open Access Lockers
40000H Series Premier Wood Open Access Lockers
40000H Series Premier Wood Open Access Lockers
40000H Series Premier Wood Open Access Lockers

    40000H Series Premier Wood Open Access Lockers

    Constructed of industrial grade wood and covered with premium high-pressure laminate, Salsbury 40000 series premier open access wood lockers provide a large space for clothing, uniforms and many other applications. Available in 18’’ and 24’’ depths, open access premier wood lockers are two (2) feet wide and six (6) feet high (add 4’’ for the black base) and are available in a arctic white, winter fog, carbon mesh, silver teak, red oak or skyline walnut finish. Optional matching laminated sloping hoods and side panels easily attach to an individual locker or a row of open access lockers and provide a finished look. Premier open access lockers feature an upper shelf with an 11’’ W x 12’’ H top compartment. The top compartment includes a 11-3/4’’ W x 11-7/8" H x 3/4’’ D door and European soft-close hinges and include decorative hasps for padlocks (black or silver finish), resettable combination locks (black or silver finish) or electronic locks (black or silver finish). The top compartment door includes a black name / number plate (custom engraving #40060 is available as an option upon request). Premier open access lockers also include two (2) double prong coat hooks, a coat rod and a 14” high foot locker. The spacious foot locker includes a hinged lid, a ventilated front panel, a padlock hasp and provides comfortable seating and secure equipment storage. Combination padlocks and keyed padlocks are available as options upon request for the foot locker.
    Specifikim
    • Constructed of industrial grade particleboard and covered with durable high pressure laminate Ideal for sports facilities, schools, locker rooms, police and fire stations or wherever a professional environment is needed Available in a arctic white, winter fog, carbon mesh, silver teak, red oak, or skyline walnut finish and include a black name / number plate Units are 2 feet wide, 6 feet high (add 4" for base) and 18" or 24" deep Units feature 2 double prong coat hooks, a coat road and a 14" high foot locker with a hinged lid, a ventilated front panel and padlock hasp 14" high foot locker provides comfortable seating and secure equipment storage Units also feature an upper shelf with an 11" wide x 12" high top compartment The top compartment features a 12" wide x 3/4" deep door and European soft closed hinges and include a decorative hasp, resettable combination lock (black or silver finish), or electronic lock (black or silver finish) Salsbury Industries is an ISO 9001: 2015 certified company and has excelled in the field of manufacturing since 1936
    Specifikime teknike
    • Referencë unike40000H_Series_Premier_Wood_Open_Access_Lockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-22
    • Numri i botimit1
    • Gjatësia (inçet)76
    • Gjerësia (inçet)24
    Të ngjashme
    • Materiali kryesorMDF
    • Materiali dytësorLaminat
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit