53000 Series Standard Metal Lockers - Triple Tier - 1 Wide

53000 Series Standard Metal Lockers - Triple Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 53000 series 15" wide standard lockers offer ample space for personal storage needs. 15" wide triple tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 15" wide and three (3) wide lockers are 45" wide. These spacious lockers are six (6) feet high (add 6'' for legs) and are available in 15" and 18" depths. 15" wide triple tier standard lockers include three (3) wall hooks. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specifikim
  • Constructed of 16 gauge steel

    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications

    25% wider than 12" wide vented lockers

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in 6 foot height (add 6" for legs)

    Units have compartment sizes that are 15" wide, 24" high and 15" or 18" deep

    Available as 1 wide or 3 wide units

    Each locker compartment features 3 wall hooks

    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Specifikime teknike
  • Referencë unike53000_Series_Standard_Metal_Lockers_Triple_Tier_1_Wide
  • Familja e produkteveMetal Lockers
  • Grupi i produkteve15" Wide Standard - Triple Tier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-03-20
  • Numri i botimit1
  • Gjerësia (inçet)15
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings