61000 Series Standard Metal Lockers - Single Tier - 3 Wide

61000 Series Standard Metal Lockers - Single Tier - 3 Wide

Constructed of 16 gauge steel, Salsbury 61000 series 12" wide single tier standard lockers offer privacy and space for personal storage needs. 12" wide single tier standard lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. These durable lockers are available in heights of five (5) feet and six (6) feet (add 6'' for legs) and depths of 12'', 15'' and 18''. One wide lockers are 12" wide and three (3) wide lockers are 36" wide regardless of height and depth. 12" wide single tier standard lockers feature an adjustable hat shelf, three (3) single wall hooks and a double prong ceiling hook. The 18'' deep lockers include a coat rod that can accommodate garments. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specifikim
  • Constructed of 16 gauge steel
    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications
    Available as unassembled or assembled (additional charge for assembled)
    Feature a durable powder coated finish available in gray, tan or blue
    Available in heights of 5 feet and 6 feet (add 6" for legs)
    5 foot high lockers have a compartment size that is 12" wide, 60" high and 12", 15" or 18" deep
    6 foot high lockers have a compartment size that is 12" wide, 72" high and 12", 15" or 18" deep
    Available as 1 wide or 3 wide units
    Each locker compartment features an adjustable hat shelf, 3 single wall hooks and a double ceiling hook (the 18" deep lockers also include a coat rod)
    Units include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks and combination or key padlocks
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Specifikime teknike
  • Referencë unike61000_Series_Standard_Metal_Lockers_Single_Tier_3_Wide
  • Familja e produkteveMetal Lockers
  • Grupi i produkteveStandard - Single Tier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-26
  • Numri i botimit1
  • Gjerësia (inçet)36
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit