64000 Series Standard Metal Lockers - Four Tier - 1 Wide

64000 Series Standard Metal Lockers - Four Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 64000 series 12" wide four tier standard lockers provide privacy and are suitable wherever storage space is limited. Measuring five (5) feet and six (6) feet in height (add 6'' for legs) and depths of 12'', 15'' and 18'', these durable lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 12" wide and three (3) wide lockers are 36" wide regardless of height and depth. Sloping hoods, finished end panels, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specifikim
  • Constructed of 16 gauge steel
    Ideal for colleges, high schools, locker rooms, employee changing rooms, government agencies, gyms and many other applications
    Available as unassembled or assembled (additional charge for assembled)
    Feature a durable powder coated finish available in gray, tan or blue
    Available in 5 feet and 6 feet height (add 6" for legs)
    5 foot high lockers have compartment sizes that are 12" wide, 15" high and 12", 15" or 18" deep
    6 foot high lockers have compartment sizes that are 12" wide, 18" high and 12", 15" or 18" deep
    Available as 1 wide or 3 wide units
    Each locker compartment includes a steel hasp assembly and can accommodate built-in combination or key locks, combination or key padlocks and factory installed resettable combination or electronic locks
    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Specifikime teknike
  • Referencë unike64000_Series_Standard_Metal_Lockers_Four_Tier_1_Wide
  • Familja e produkteveMetal Lockers
  • Grupi i produkteveStandard - Four Tier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-06-26
  • Numri i botimit1
  • Gjerësia (inçet)12
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit