70000 Series Standard Metal Open Access Lockers
70000 Series Standard Metal Open Access Lockers
70000 Series Standard Metal Open Access Lockers

    70000 Series Standard Metal Open Access Lockers

    Constructed of 16 gauge steel, Salsbury 70000 series standard open access lockers provide a large open and ventilated space for clothing, uniforms and many other applications. Available in 18'' and 24'' depths, standard open access lockers are two (2) feet wide and six (6) feet high and are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. Standard open access lockers feature a 13-3/4'' deep upper shelf with a 12'' W x 12-1/2'' H x 13-3/4'' D top compartment that includes a recessed hasp. Standard open access lockers also include two (2) single wall hooks, a coat rod and a 14'' high foot locker. The foot locker includes a hinged lid and a vented front panel with a padlock hasp for secure equipment storage. Built-in locks (#77710 for combination and #77715 for key) and padlocks (#77720 for combination and #77725 for key) are available as options upon request for the top compartment. Combination and keyed padlocks (#77720 and #77725) are available as options upon request for the foot lockers.

    Specifikim
    • Constructed of 16 gauge steel

      Ideal for high schools, locker rooms, sports facilities, police and fire stations and many other applications where visibility and maximum airflow is needed

      Available as unassembled or assembled (additional charge for assembled)

      Feature a durable powder coated finish available in gray, tan or blue

      Units are 2 feet wide, 6 feet high and 18" or 24" deep

      Units feature a 13 3/4" D upper shelf and a 12" wide, 12 1/2" high, 13 3/4" deep top compartment with a steel padlock hasp

      Units also feature 2 steel coat hooks, a coat rod and a 14" high foot locker with a hinged lid and recessed padlock hasp for secure storage

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Specifikime teknike
    • Referencë unike70000_Series_Standard_Metal_Open_Access_Lockers
    • Familja e produkteveMetal Lockers
    • Grupi i produkteveStandard Open Access Metal Lockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-10-19
    • Numri i botimit1
    • Gjatësia (inçet)72
    • Gjerësia (inçet)24
    Të ngjashme
    • Materiali kryesorÇelik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-19 13 11
    • OmniClass TitleMetal Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit