72000 Series Vented Metal Lockers - Double Tier - 1 Wide

72000 Series Vented Metal Lockers - Double Tier - 1 Wide

Constructed of 16 gauge steel, Salsbury 72000 series 12" wide double tier vented lockers effectively combine visibility and maximum air flow with security. Vented lockers are ideal for dressing rooms, locker rooms and athletic clubs. Measuring five (5) feet and six (6) feet in height (add 6'' for legs) and depths of 12'', 15'' and 18'', these durable lockers are available in a gray, tan or blue powder coated finish and as unassembled or assembled units. One wide lockers are 12" wide and three (3) wide lockers are 36" wide regardless of height and depth. 12" wide double tier vented lockers include three (3) single wall hooks and a double prong ceiling hook. Sloping hoods, end bases, front bases, compartment shelves, fillers and lockers without legs are available as options upon request.

Specifikim
  • Constructed of 16 gauge steel

    Ideal for health clubs, locker rooms, employee changing rooms, gyms and many other applications where visibility and maximum airflow is needed

    Available as unassembled or assembled (additional charge for assembled)

    Feature a durable powder coated finish available in gray, tan or blue

    Available in heights of 5 feet and 6 feet (add 6" for legs)

    5 foot high lockers have a compartment size that is 12" wide, 30" high and 12", 15" or 18" deep

    6 foot high lockers have a compartment size that is 12" wide, 36" high and 12", 15" or 18" deep

    Available as 1 wide or 3 wide unitsEach locker compartment features 3 single wall hooks and a double ceiling hookUnits include a lift up handle and recessed hasp for added security and can accommodate built-in combination or key locks, combination or key padlocks and factory installed resettable combination locks

    Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

Specifikime teknike
  • Referencë unike72000_Series_Vented_Metal_Lockers_Double_Tier_1_Wide
  • Familja e produkteveMetal Lockers
  • Grupi i produkteveVented - Double Tier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-01-27
  • Numri i botimit1
  • Gjerësia (inçet)12
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 PërshkrimLockers
  • CSI MasterFormat 2014 Code10 51 13
  • CSI MasterFormat 2014 TitleMetal Lockers
  • OmniClass Number23-19 13 11
  • OmniClass TitleMetal Lockers
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika