93000 Series Plastic Lockers - Triple Tier - 1 Wide
93000 Series Plastic Lockers - Triple Tier - 1 Wide
93000 Series Plastic Lockers - Triple Tier - 1 Wide

    93000 Series Plastic Lockers - Triple Tier - 1 Wide

    Constructed of high grade ABS plastic, Salsbury 93000 series water resistant plastic lockers are ideal for pool areas, gyms, restaurants and other high humidity environments. Available in triple tier configurations, plastic lockers are 73” high (adjustable legs can increase height to 74”) and 18” deep and are available as unassembled or assembled units. 12" wide plastic lockers feature a gray, tan or blue door finish and a dark gray body and compartment finish providing an attractive two-tone appearance. One wide lockers are 12-3/4” wide and three (3) wide lockers are 38-1/4" wide. All locker doors include stainless steel hinges and a stainless steel hasp – padlocks (#99920 for combination and #99925 for key) are available as an option upon request. Dark gray plastic sloping hoods (#99951 for one wide lockers and #99953 for three (3) wide lockers), dark gray compartment shelves (#99998) and custom engraved name / number plates (#99960) are also available as options upon request.

    Specifikim
    • Constructed of water resistant high grade ABS plastic that combines strength and durability

      Ideal for pool areas, gyms, restaurants, sports and athletic facilities and other high humidity environments

      Available as unassembled or assembled (additional charge for assembled)

      Available in a gray, tan or blue door finish with a dark gray body and compartment finish providing an attractive two-tone appearance

      Units are 73" high (adjustable legs can increase height to 74") and 18" deep

      Units have compartment sizes that are 11" wide and 23" high 

      Each compartment includes grooves that can accommodate up to 3 optional compartment shelves

      Available as 1 wide or 3 wide units

      All locker doors are 12" wide

      Include stainless steel hinges and a stainless steel hasp to accommodate optional padlocks

      Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936

    Specifikime teknike
    • Referencë unike93000_Series_Plastic_Lockers_Triple_Tier_1_Wide
    • Familja e produktevePlastic Lockers
    • Grupi i produkteve12" Wide Plastic - Double Tier
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-05
    • Numri i botimit1
    • Gjatësia (inçet)74
    • Gjerësia (inçet)12.75
    • Thellësisë (inçet)18
    Të ngjashme
    • Materiali kryesorPlastik
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 PërshkrimLockers
    • CSI MasterFormat 2014 Code10 51 26
    • CSI MasterFormat 2014 TitlePlastic Lockers
    • OmniClass Number23-29 15 15 17
    • OmniClass TitlePlastic Lockers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Anguilla
    Antigua dhe Barbuda
    Aruba
    Bahamas
    Barbados
    Belize
    Bermuda
    Dominica
    El Salvador
    Grenada
    Grenlandë
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinique
    Meksikë
    Montserrat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Saint-Barthélemy
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint Maarten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit