Roadside Mailbox
Roadside Mailbox
Roadside Mailbox
Roadside Mailbox

    Roadside Mailbox

    Made entirely of aluminum, Salsbury U.S.P.S. approved 4300 series roadside mailboxes feature both a front and rear access locking door. Available in a durable powder coated black, green, silver or white finish, each unit includes an outgoing mail tray, a lock with two (2) keys on each door (keyed alike) and an adjustable red signal flag. Mail is deposited through a non-locking access panel on the front. Roadside mailboxes can be mounted on the optional bolt mounted (#4365) or in-ground mounted (#4385) aluminum pedestals, in-ground mounted aluminum deluxe posts (#4370, #4372, #4373 and #4374) or a base of your choice. Roadside mailboxes can also be mounted in columns, masonry or walls. Newspaper holders (#4315) and non-locking thumb latches (#4388) are available as options upon request. Roadside mailboxes are approved for U.S.P.S. curbside mail delivery. Master postal lock not required.

    Specifikim
    • Features

      • Mailboxes are U.S.P.S. approved
      • Manufactured by Salsbury Industries to USPS-STD-7B specifications
      • Made entirely of aluminum
      • Feature both a front and rear access locking door
      • Include a lock with 2 keys on each door (keyed alike)
      • Feature a durable powder coated finish available in black, green, silver and white
      • Includes an adjustable red signal flag
      • Mail is deposited through a non-locking access panel on the front and includes an outgoing tray
      • Mailboxes can be mounted on posts and in columns, masonry or walls
      • Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


      Options

      • Bolt mounted or in-ground mounted standard pedestal or deluxe post
      • Multiple roadside mailboxes can be mounted on the 2-sided deluxe post and on the standard pedestal using spreaders
      • Newspaper holder
      • Custom engraved placards
      • Custom vinyl numbers / letters
      • Non-locking thumb latches
      • Replacement red signal flag
    Specifikime teknike
    • Referencë unikeroadside-mailbox
    • Familja e produkteveResidential Mailboxes
    • Grupi i produkteveResidential Mailboxes
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-09-09
    • Numri i botimit1
    • Gjatësia (inçet)13.63
    • Gjerësia (inçet)12.5
    • Thellësisë (inçet)18.25
    Të ngjashme
    • Materiali kryesorAlumin
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    • Pesha Net (Lbs)25
    Klasifikimi
    • Kategoria BIMobjectMobilje - Kutitë postare & Posta
    • Uniclass 2015 CodePr_40_70_50
    • Uniclass 2015 PërshkrimMail equipment
    • CSI MasterFormat 2014 Code10 55 23
    • CSI MasterFormat 2014 TitleMail Boxes
    • OmniClass Number23-19 15 11
    • OmniClass TitleMail Boxes
    • CSI UniFormat II CodeE20
    • CSI UniFormat II TitleFURNISHINGS

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika