Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
Fontane Bianche - Ciane Modular Drawers
    Salvatori

    Fontane Bianche - Ciane Modular Drawers

    Part of the Fontane Bianche series, the Ciane drawers and floating shelves were created as a homage to a modern-day legend, the groundbreaking conceptual artist Donald Judd. The drawers are available in two widths and are designed to sit alongside the Alfeo basin or used on their own, whilst the floating shelves can be used in horizontal or vertical layouts. The Fontane Bianche collection (White Fountains in English), comprises basins and modular storage pieces, mirrors and tap fittings, takes its inspiration from the Sicilian beach of the same name, a place close to where designer Elisa Ossino grew up. Ossino also designed a collection of bathroom accessories to match, which includes modular trays, toothbrush holders and soap dishes. Available in Bianco Carrara, Crema d'Orcia, Gris du Marais and Pietra d'Avola.
    Specifikime teknike
    • Referencë unikeFontane-Bianche-Ciane-Modular-Drawers
    • Familja e produkteveFontane Bianche
    • Grupi i produkteveDrawers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-08-27
    • Numri i botimit1
    • Gjatësia (mm)200
    • Thellësia (mm)450
    Të ngjashme
    • Materiali kryesorMermer
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectSanitar - Njësitë e përziera
    • Uniclass 2015 CodeSL_35_80_08
    • Uniclass 2015 PërshkrimBathrooms
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets