ROMBOO
ROMBOO
ROMBOO
ROMBOO
ROMBOO
    Salvatori

    ROMBOO

    Whilst experimenting with ways to reuse the wasted stone we found ourselves with, we came up with the idea of cutting and placing the offcuts of Bamboo, one of our most popular textures, in non-conventional ways. The result was Romboo, not only an environmentally-friendly solution but also a stunning new pattern in its own right. Composed of a series of rhombus-shaped tiles, when placed together they form a three-dimensional hexagonal effect which comes dramatically to life when bathed in light. Ideal for statement and feature walls and bathrooms, including shower floors thanks to the grip they offer. Available in Bianco Carrara, Crema d'Orcia, Pietra d'Avola and Silk Georgette®. A note about lighting: Lighting is a key component which really brings the magic of Romboo to life, and throws the 3-dimensional effect into sharp relief. We strongly recommend you consider the placement of lighting when installing Romboo. Ideally we recommend the following: • When working with adjustable lighting, install the light source no more than 60 cm away from the Romboo surface • If the light is fixed, the light source should be a maximum of 30 cm away.
    Specifikime teknike
    • Referencë unikeROMBOO
    • Familja e produkteveTextures
    • Grupi i produkteveROMBOO
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-11-13
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorGuri
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectMuret - Përfundon
    • IFC classificationStrukturë pëlhure
    • Emrin UNSPSCWall finishing materials
    • UNSPSC code301615