Ducsia - Metallic Effect Decorative Paint
Ducsia - Metallic Effect Decorative Paint
    SAN DECO

    Ducsia - Metallic Effect Decorative Paint

    Ducsia is a decorative paint with a metallic effect that brings luminous depth and movement to interior walls. 

    Water-based and easy to apply, it suits accent walls and feature surfaces over a properly primed base.

    metallic paint, metallic effect coating

    Specifikim
    • Ducsia goes beyond the definition of ordinary paint, offering a sophisticated metallic character that interacts seamlessly with light. With its soft transitions and pearlescent reflections, it transforms the atmosphere of a space through a quiet yet powerful expression. 

      At first glance, the surface appears subtle and balanced; upon closer observation, it reveals a layered depth that enriches spatial perception. Thanks to its reflections that shift according to the angle of light, walls move beyond being static backdrops and become dynamic, living elements of the interior. 

      Developed for designs seeking a strong spatial identity, Ducsia works in harmony with modern architectural approaches, bringing a refined elegance and a sense of sophisticated cohesion to the space

    Specifikime teknike
    • Referencë unikedecorative-paint-ducsia
    • Familja e produkteveDecorative
    • Grupi i produkteveDecorative Paint
    • LlojiMaterial për ndërtim
    • Data e botimit2025-11-07
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBojë
    • Projektuar nëTurqi
    • Prodhuar nëTurqi
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationMaterial
    • Uniclass 2015 CodePr_35_31_22
    • Uniclass 2015 PërshkrimDecorative coatings
    • CSI MasterFormat 2014 Code09 94 00
    • CSI MasterFormat 2014 TitleDecorative Finishing
    • OmniClass Number23-15 21 11 13
    • OmniClass TitleTextured Paints

    Rajoni i disponueshëm

    Europe Asia North America South America Africa