SAND A55 P800 - Corrugated metal sheets for roofing and structural floors
SAND A55 P800 - Corrugated metal sheets for roofing and structural floors
SAND A55 P800 - Corrugated metal sheets for roofing and structural floors
SAND A55 P800 - Corrugated metal sheets for roofing and structural floors

    SAND A55 P800 - Corrugated metal sheets for roofing and structural floors

    SAND A55 P800 is a corrugated sheet with a unique section on the market. It develops a useful covering width of 800 mm, with 160 mm centre distance between corrugations.

    It represents one of the most efficient solutions of the range; its geometry allows to obtain high capacities without affecting the useful width of coverage, which is among the largest in its category. Its characteristics make it an advantageous profile for the user.

    Specifikim
    • SAND A55 P800 is mainly used as a structural support element, but it is also particularly appreciated in roofing and plugging of industrial buildings.

      SAND A55 P800 can be ordered in the following versions: Positive (use as dry floor), Negative (use in coverage).

      The following applications are available on the internal side: non-woven fabric SANDnodrip with anti-condensation function, or SANDcontrol non-woven fabric with anti-noise-anti-condensation function.

    Specifikime teknike
    • Referencë unikeSAND_A55_P800
    • Familja e produktevelamiere grecate
    • Grupi i produktevesand A55
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-02
    • Numri i botimit1
    • Gjatësia (mm)55
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • Emrin UNSPSCLaminate flooring
    • UNSPSC code30161710
    • OmniClass Number23-13 17 11 15 11 15
    • OmniClass TitleLaminated Rigid Profiles