Look rimflush wall mounted wc with concealed fixation
Look rimflush wall mounted wc with concealed fixation
    Sanindusa

    Look rimflush wall mounted wc with concealed fixation

    Domestic and commercial use. With rimflush discharge system without rim, which promotes hygiene, makes easier the toilet cleaning, and reduces the proliferation of germs. Toilet seat with clipoff system easy to clean and slow close. Without holes in the sidewalls. Invisible fixation

    Specifikim
    • Compatible toilet seats (not included): 2341100-Look toilet seat with clipoff system; 2343100-Look toilet seat with clipoff and slowclose system.

    Specifikime teknike
    • Referencë unike134034_Look_rimflush-wall-mounted-toilet
    • Familja e produkteveLook
    • Grupi i produktevetoilet
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-06-23
    • Numri i botimit1
    • Gjatësia (mm)335
    • Gjerësia (mm)350
    • Thellësia (mm)505
    Të ngjashme
    • Materiali kryesorVitreous china
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    • Weight Net (kg)25.2
    Klasifikimi
    • Kategoria BIMobjectSanitar - Tualeti
    • IFC classificationTerminali Sanitar
    • Emrin UNSPSCToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 PërshkrimWC pans
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Rajoni i disponueshëm

    Asia Africa Europe Oceania North America South America