Look toilet seat and cover with clipoff and slowclose system
Look toilet seat and cover with clipoff and slowclose system
Look toilet seat and cover with clipoff and slowclose system
    Sanindusa

    Look toilet seat and cover with clipoff and slowclose system

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin is anti-bacterial antistatic dust repellent and resistant to fading under UV rays This toilet seat and cover also has a slow close system to prevent abrupt drops and it has a clipoff system that allows you to remove the lid and the seat for an easy cleaning
    Specifikim
    • 2341111-fixing kit for toilet seat _included_
    Specifikime teknike
    • Referencë unike2343100_Look_toilet-seat-and-cover
    • Familja e produkteveLook
    • Grupi i produkteveToilet Seats
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-01-24
    • Numri i botimit1
    • Gjatësia (mm)39
    • Gjerësia (mm)347
    • Thellësia (mm)442
    Të ngjashme
    • Materiali kryesorPolyurea
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    • Weight Net (kg)3
    Klasifikimi
    • Kategoria BIMobjectSanitar - Vende Tualeti
    • IFC classificationTerminali Sanitar
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 PërshkrimWC seats and covers
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Rajoni i disponueshëm

    Asia Africa Europe Oceania North America South America
    Arabia Saudite
    Afrika e Jugut
    Austri
    Australi
    Bahamas
    Kolumbi
    Emiratet e Bashkuara Arabe
    Algjeri
    Belgjikë
    Kosta Rika
    Indi
    Angolë
    Bulgari
    Izrael
    Benin
    Estoni
    Japoni
    Côte d’Ivoire
    Francë
    Jordani
    Gana
    Gjermani
    Katar
    Guine-Bisau
    Greqi
    Kinë
    Kamerun
    Holandë
    Korea e jugut
    Mali
    Hungari
    Liban
    Marok
    Irlandë
    Oman
    Mavritani
    Itali
    Sri-Lankë
    Mozambik
    Kroacia
    Tajvan
    Nigeri
    Letoni
    Sudan
    Lituani
    Tanzani
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Qipro
    Republika Çeke
    Rumani
    Rusi
    Spanjë
    Suedi
    Ukrainë
    Zvicër