Ambial - Folding Door
Ambial - Folding Door
Ambial - Folding Door
    Sapa

    Ambial - Folding Door

    75 mm module with thermal break of 30 mm High end folding door:

    • Big dimensions up to 12 m wide and 3 m high and weight up to 150kg per leaf
    • High performances according to the option choosed

    Sleek design:

    • In closed or opened position. Patented modele
    • Profiles are flush and the visible elements are subtle and well-balanced.
    • Technal exclusive handles, including key
    Specifikim
    • LARGE DIMENSIONS

      • Large sizes available up to (W x H) 1200 x 3000 mm per leaf, with possible configurations from 1 to 10-leaf for the straight line version with an opening of up to 12 m wide and from 2 to 10-leaf for the corner version• Weight: up to 150 kg per leaf• Glazing thickness from 9 to 59 mm

      RELIABILITY AND PROTECTION

      • Secure design, to keep the door on the upper and lower tracks, thanks to the antiderailment and anti-lift function• Option to lock the intermediate leaves with ultra-flat handles so the profiles or keys don’t risk to be damaged in the folded position• Locks adapted depending on the function: 2 points with or without key, 3 points with key or 2 lever points for semi fixed leaf• Blocking magnets to protect the door from any shocks when in the open position, or if it is windy or if the door is incorrectly operated• Security system to prevent the intermediate leaves being opened when the main door is closed• Protective space between gaskets to avoid fingers being trapped• Optional anti-slip threshold frame

      AESTHETICS AND COMFORT

      • Completely flush appearance in closed position, with clean lines• Uniform appearance in open position• Great freedom of creation thanks to the wide range of configurations• Exclusive designed, ultra-flat handle and key• Easy to operate, thanks to the upper and lower rollers, foldable pull handle and optional exterior handle on the service leaf• The double brush option allows for a flushfitting threshold• Possibility to create a 1 or 2-leaf door to maintain the visual harmony nearby• Registered design

      PERFORMANCES

      • Supported system for more stability• Excellent thermal and sound insulation• Extreme high endurance performance of 50.000 cycles ensuring a long lifetime of the AMBIAL folding door• The leaves are as easy to open as a sliding door• Maximum resistance to rust on all hardware• Rebated frame for improved weather resistance• 2 vent heights available:– 63 mm in standard version– 73 mm in reinforced version for large dimensions

      SOFTWARE

      • Applications available on TechDesign, Tech3D and TechAcoustic.

      SUSTAINABILITY

      • Profiles in Hydro CIRCAL®: prime quality aluminium made with a minimum of 75% recycled end-of-life aluminium (postconsumer scrap). CO2 footprint of 2.3 kg of CO2 per kilo of aluminium. EPD on demand.

    Specifikime teknike
    • Referencë unikeAmbial-the-folding-door
    • Familja e produkteveWindows & Doors
    • Grupi i produkteveAluminium Doors
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-01-25
    • Numri i botimit1
    • Gjatësia (mm)3000
    • Gjerësia (mm)12000
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    • Weight Net (kg)150
    Klasifikimi
    • Kategoria BIMobjectDyert - Palosje
    • IFC classificationDerë
    • Emrin UNSPSCDoors
    • UNSPSC code301715

    Rajoni i disponueshëm

    Asia Europe
    Arabia Saudite
    Belgjikë
    Emiratet e Bashkuara Arabe
    Holandë
    Irak
    Irlandë
    Izrael
    Luksemburg
    Jemen
    Mbretëria e Bashkuar
    Jordan
    Portugali
    Kuveit
    Liban
    Oman
    Palestinë
    Qatar
    Siria
    Turqi
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit