Stowaway Lockers - Wire Mesh Tenant Storage Locker System
Stowaway Lockers - Wire Mesh Tenant Storage Locker System

    Stowaway Lockers - Wire Mesh Tenant Storage Locker System

    Give tenants peace of mind with durable wire mesh storage lockers built for security, visibility, and convenience. Engineered for quick installation and long-term performance, our locker systems make adding organized storage simple and cost-effective for building owners and residents

    Benefits:

    • 10 gauge welded wire mesh with 2" x 2" openings
    • 1.2" angle iron, welded frames with integrated threaded nuts allow for easy assembly and installation
    • Modular panels allow configurable locker layouts in 36", 48", and 60" widths and depths.
    • Standard height of 90"
    • Frames include anchoring points to mount to either wall or floor
    • Standard black powder coat finish
    • Padlock hasp included for securing all locker doors

    Features:

    • Modular panels for various dimensional configurations
    • 1.25" x 1.25" angle iron, 10-gauge wire mesh
    • Powder Coat finish (black only)
    • For concrete walls or floors: 28879
    • 1 year warranty
    • Made in the USA
    • Anchors sold separately
    Specifikim
    • Specifications:

      Wire Mesh Locker 36" x 36" x 90"

      • Width: 36"
      • Depth: 36"
      • Height: 90"
      • Door configuration: Single full-width door
      • Mesh: 10-gauge welded wire, 2" x 2" openings
      • Frame: 1.25" x 1.25" angle iron, welded, with integrated threaded nuts
      • Finish: Black powder coat
      • Mounting: Wall or floor (concrete anchors sold separately)
      • Locking: Padlock hasp included
      • Warranty: 1 year
      • Origin: Made in the USA

      Wire Mesh Locker 48" x 48" x 90"

      • Width: 48"
      • Depth: 48"
      • Height: 90"
      • Door configuration: Single door with fixed side mesh panel
      • Mesh: 10-gauge welded wire, 2" x 2" openings
      • Frame: 1.25" x 1.25" angle iron, welded, with integrated threaded nuts
      • Finish: Black powder coat
      • Mounting: Wall or floor (concrete anchors sold separately)
      • Locking: Padlock hasp included
      • Warranty: 1 year
      • Origin: Made in the USA

      Wire Mesh Locker 60" x 60" x 90"

      • Width: 60"
      • Depth: 60"
      • Height: 90"
      • Door configuration: Single door with fixed side mesh panel
      • Mesh: 10-gauge welded wire, 2" x 2" openings
      • Frame: 1.25" x 1.25" angle iron, welded, with integrated threaded nuts
      • Finish: Black powder coat
      • Mounting: Wall or floor (concrete anchors sold separately)
      • Locking: Padlock hasp included
      • Warranty: 1 year
      • Origin: Made in the USA
    Specifikime teknike
    • Referencë uniketenant-storage-locker
    • Familja e produkteveStorage Lockers
    • Grupi i produkteveTenant Storage Lockers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-04
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code12 93 14
    • CSI MasterFormat 2014 TitleBicycle Lockers
    • OmniClass Number23-11 29 11 15
    • OmniClass TitleBicycle Lockers