Box Eurodecor 155 - window and door system
Box Eurodecor 155 - window and door system
    Saxun

    Box Eurodecor 155 - window and door system

    The PVC box is compatible with any type of aluminum or PVC carpentry for windows or doors.

    Its thermal and acoustic performance, together with the different interior thermal insulation, favor the reduction of the acoustic and thermal level inside the room, substantially improving its thermal transmittance.

    Specifikim
    • Supply and installation of a compact roller shutter system consisting of a Saxun Eurodecor 155 PVC double partition extruded PVC sliding box, with thermal insulation foam and sliding panel composed of width extruded aluminium or PVC slats. Rolling system on a galvanised hexagonal steel axle supported by PVC end caps and a treated steel mixed spring lock for hooking of slat panels guided by H-25 extruded aluminium guide or another compatible guide. Manual operation is available using a tape and coiler alongside motorised operation with a motor housed in the hexagonal shaft and manoeuvre by means of a push-button or wireless transmitter.

    Specifikime teknike
    • Referencë unikecajon-eurodecor-155
    • Familja e produkteveRoller Shutter
    • Grupi i produkteveShutter - Blinds
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-04-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPVC
    • Materiali dytësorAlumin
    Klasifikimi
    • Kategoria BIMobjectDritare - Grilë dritaresh
    • IFC classificationDritare
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows