Mallorquina Ephorus D-7
Mallorquina Ephorus D-7
    Saxun

    Mallorquina Ephorus D-7

    3.8 nga 5 yje3.8(6 vlerësime)

    Sun protection folding window and door shutter, “Saxun” model D-7 Fixed.

    Specifikim
    • Supply of the Ephorus exterior folding shutter by Saxun. The shutter is composed of a 40x46.5mm aluminium profile frame and 48x59.5mm aluminium profile interior leaf that houses Saxun D-7 mobile slats with operating mechanisms controlled by a handle in the leaf’s frame and with extruded rubber seals to ensure complete darkness. The leaf and frame are joined using hinges with an opening greater than 90 ° and locked using a cremone bolt, allowing the alignment of the inner face in the closed position. Possibility of final adjustment on site by means of a 30 mm aluminium perimeter overlap.

    Specifikime teknike
    • Referencë unikeephorus-exterior-folding-shutter-d-7
    • Familja e produkteveShading Systems
    • Grupi i produkteveExterior folding shutter
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-04
    • Numri i botimit1
    • Gjatësia (mm)17.4
    • Thellësia (mm)70
    Të ngjashme
    • Materiali kryesorAlumin
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Sistemet e mbrojtjes nga drita
    • IFC classificationDritare
    • Emrin UNSPSCShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodeSs_25_50_80
    • Uniclass 2015 PërshkrimShutter systems
    • CSI MasterFormat 2014 Code10 71 13
    • CSI MasterFormat 2014 TitleExterior Sun Control Devices
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows