Puerta automática de cristal SL3
Saxun

Puerta automática de cristal SL3

Sliding door suitable for installations of automatic glass doors that support a weight of 70 Kg for one-leaf installations or 50 Kg + 50 Kg for 2-leaf installations.

Specifikim
  • Supply and installation of Saxun SL3 auto-matic glass door system. The system consists of auto-matic, electronic, motorised sliding glass panels that are adapted to the dimensions of the opening to be covered,the number of leaves and the total weight. The systemis housed inside a compact extruded aluminium box composed of a cover profile, lateral plastic end caps and a pre-supported load profile. The load profile includes guides used for sliding each pane of glass that use two bearing carriages driven by motor traction by means of a toothed belt. There are possibilities to combine one leaf that opens to the side or two leaves with a central opening and the option of including a fixed side leaf. Those options are available for the leaf configurations with an upper aluminium plinth, an upper and lower aluminium plinth and an aluminium perimeter frame (slim style). The leaves are aligned with respect to the wall or fixed glass in the three different ways using a floor guide. It includes motion detection radars, proximity switches and a function selector mechanism.

Specifikime teknike
  • Referencë unikesliding-doors
  • Familja e produkteveDoor
  • Grupi i produkteveSliding door
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-11-16
  • Numri i botimit1
  • Gjatësia (mm)3000
  • Gjerësia (mm)6600
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
Klasifikimi
  • Kategoria BIMobjectDyert - Rrëshqitje
  • IFC classificationDerë
  • Emrin UNSPSCAutomatic doors
  • UNSPSC code30171510
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 PërshkrimSliding doorset systems
  • CSI MasterFormat 2014 Code08 32 00
  • CSI MasterFormat 2014 TitleSliding Glass Doors
  • OmniClass Number23-17 11 00
  • OmniClass TitleDoors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors
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
Produkte të ngjashme