SCG Wall Systems Smart Wall PrivaZy G150 (66 STC)
SCG Wall Systems Smart Wall PrivaZy G150 (66 STC)

    SCG Wall Systems Smart Wall PrivaZy G150 (66 STC)

    Highlights of the wall system (Product Features)

    SCG Smart Wall - PRIVAZY is an innovative soundproof wall system.

    Easy to install with a dry system or Board & Frame reinforced with SCG Smartboard walls, making the wall system strong so it can support a variety of applications, whether it is a wall between rooms. hallway wall Or an additional wall, with the Smart Wall - PRIVAZY wall system having better soundproofing capabilities than general plastering work, therefore meeting the needs of living more.

    -Designed to provide more soundproof walls with thinner walls.  SCG Smart Wall - PRIVAZY wall system, at a thickness of 9.8 cm, can soundproof equivalent to a plastering wall system at a thickness of 20 cm, Helps to make the room wider, increasing usable space within the building.

    -Strong wall, hanging things with confidence.  Smart Wall - PRIVAZY wall system has passed the British standard test BS 5234: Part 2 - 1992, which the wall system is in the level of Severe Duty (the highest level), ensuring that the wall system is strong and durable. In addition, the wall system can hang up to 100 kilograms of weight per point, ensuring that various additional decorative works is strong, does not fall.

    -Smooth beautiful surface with Smart Board or High Density Gypsum.  Finished with SCG Smartboard with sloping edges which reduces bulges at the joints. Helps to make the wall smooth and beautiful, not wavy, smooth, beautiful like plaster work or choose to finish the work with High Density Gypsum sheets that give a smooth, beautiful surface like ceiling. But the sheet is stronger than general gypsum sheets.

    -Quick and easy to install and reduce construction costs.  SCG Smart Wall - PRIVAZY wall system is easy to install, requiring fewer workers to install and easier to control quality. It also makes the installation work faster than the brick-and-mortar system. thus saving construction management costs.

    -The wall is lightweight, suitable for both new builds and additions.  SCG Smart Wall - PRIVAZY Construction with a dry system makes the work site clean. In addition, the wall system weighs only 58 kg / sq m. The wall system is therefore suitable for both building work and addition work.

    Specifikime teknike
    • Referencë unikeSCG_Wall-Systems_Smart-Wall-PrivaZy_G150_66-STC
    • Familja e produkteveWall
    • Grupi i produkteveWall System
    • LlojiMaterial për ndërtim
    • Data e botimit2022-12-02
    • Numri i botimit1
    • Gjatësia (mm)3000
    Të ngjashme
    • Materiali kryesorFibër çimento
    • Materiali dytësorÇelik
    • Projektuar nëTajlandë
    • Prodhuar nëTajlandë
    • Weight Net (kg)86
    Klasifikimi
    • Kategoria BIMobjectMuret - Të tjera
    • OmniClass Number23-15 15 31
    • OmniClass TitleWall Specialties and Trim

    Rajoni i disponueshëm

    Asia
    Armeni
    Azerbaixhan
    Bangladesh
    Brunei
    Butan
    Filipinet
    Gjeorgji
    Hong-Kong
    Indi
    Indonezi
    Ishujt Cocos (Keeling)
    Japoni
    Kamboxhi
    Kazahstan
    Kinë
    Kirgistan
    Korea e jugut
    Korea e Veriut
    Krishtlindje Island
    Laos
    Makao
    Malazi
    Maldive
    Mianmar (Burmë)
    Mongoli
    Neoal
    Pakistan
    Singapor
    Sri-Lankë
    Tajlandë
    Tajvan
    Taxhikistan
    Territori Britanik i Oqeanit Indian
    Turkmenistan
    Uzbekistan
    Vietnam