SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3
SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3

    SCG Wall Acoustic Cylence Zandera Scenera 600x1200-2.3

    SCG Wall  Acoustic Cylence Zandera Scenera  600x1200-2.3

    View of environmental friendliness and improves quality of life : Well Being

    Attribute : Health or Hygiene

    Message Communication for environmental friendly : SCG Wall Acoustic Cylence Zandera Scenera reduces room resonance by up to 75% with a sound absorption coefficient of 0.75, making the sound echo-free. and heard more clearly

    Starting Date : 18/01/2021

    Expired Date : 18/01/2024

    Specifikim
    • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

      Item comply with criteria of Green Building & WELL Building Standard :

      - (Reduce Energy Consumption)
      - (Regional Material)
      - (Recycled Material)
      - (Environmental label)* Only TREES
      - (VOC Content) ** Only LEED
      - (VOC Emission) *** Only LEED & WELL
      - (Formaldehyde Content) **** Only WELL

          Third Party Eco label :

          • Carbon Footprint Label
          • Carbon Reduction Label
        Specifikime teknike
        • Referencë unikeSCG_Wall_Acoustic_Cylence_Zandera_Scenera_600x1200_2-3
        • Familja e produkteveWall
        • Grupi i produkteveWall Acoustics
        • LlojiObjekt (një objekt të vetëm)
        • Data e botimit2021-01-16
        • Numri i botimit1
        • Gjatësia (mm)25
        • Gjerësia (mm)600
        • Thellësia (mm)1200
        Të ngjashme
        • Materiali kryesorGlass wool
        • Projektuar nëTajlandë
        • Prodhuar nëTajlandë
        Klasifikimi
        • Kategoria BIMobjectMateriale ndërtimi - Panele dhe aksesorë akustikë

        Rajoni i disponueshëm

        Asia
        Armeni
        Azerbaixhan
        Bangladesh
        Brunei
        Butan
        Filipinet
        Gjeorgji
        Hong-Kong
        Indi
        Indonezi
        Ishujt Cocos (Keeling)
        Japoni
        Kamboxhi
        Kazahstan
        Kinë
        Kirgistan
        Korea e jugut
        Korea e Veriut
        Krishtlindje Island
        Laos
        Makao
        Malazi
        Maldive
        Mianmar (Burmë)
        Mongoli
        Neoal
        Pakistan
        Singapor
        Sri-Lankë
        Tajlandë
        Tajvan
        Taxhikistan
        Territori Britanik i Oqeanit Indian
        Turkmenistan
        Uzbekistan
        Vietnam