Systemtrennwand - TS1 light System
Systemtrennwand - TS1 light System

    Systemtrennwand - TS1 light System

    The load-bearing parts of the TS1 are made of modern wood-based materials and are available in all conceivable wood finishes and special decors. The safety glass panels are always fitted in the middle of the wall, although wooden, pin or acoustic panels can of course also be used in their place. The additional installation of shelves and cupboards ideally rounds off a logistical masterpiece. 

    Specifikim
      • Wooden doors, all-glass doors, frame doors, sliding doors
      • Single-pane glazing with ESG, VSG, insulating glass possible
      • Blinds in the space between the panes or privacy films are used as privacy protection
      • Wall thickness 100 mm
      • Wall height up to 3,300 mm
      • Element width up to 1,300 mm
      • Sound insulation of Rwp 35-40 dB
    Specifikime teknike
    • Referencë unikesystemtrennwand-ts1-light
    • Familja e produkteveTS1 light
    • Grupi i produkteveEinscheibenverglasung - mittelverglast
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-11-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorDru
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • OmniClass Number23-13 33 13
    • OmniClass TitleFolding Glass Wall Systems

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Zvicër