Systemtrennwand - TS1 Flr System
Systemtrennwand - TS1 Flr System
Systemtrennwand - TS1 Flr System
Systemtrennwand - TS1 Flr System

    Systemtrennwand - TS1 Flr System

    A partition wall for increased sound insulation requirements in monoblock construction - means high degree of prefabrication, quick and clean assembly, can be converted in no time at all.

    The frames are made of derived timber products and are available in all veneer types. The glass pane is transparently glued to the filigree frame. In combination with the newly developed flush frame, this results in an even surface throughout. This system can of course be combined with all other Scheicher.Wand systems.

    Specifikim
    • THE TECHNICAL DETAILS:

      • Wooden doors, all-glass doors, frame doors, sliding doors
      • Single-pane glazing with ESG or VSG possible
      • Blinds in the space between the panes or privacy films are used as privacy protection
      • Wall thickness 100 mm
      • Wall height up to 3,300 mm
      • Element width up to 1,300 mm
      • Sound insulation of Rwp 35-37 dB
    Specifikime teknike
    • Referencë unikets1-flr-system
    • Familja e produkteveTS1 flr
    • Grupi i produkteveEinscheibenverglasung
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2023-11-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorDru
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • OmniClass Number23-13 33 13
    • OmniClass TitleFolding Glass Wall Systems

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Zvicër