Systemtrennwand - TS1 flush Vollbautür 51mm
Systemtrennwand - TS1 flush Vollbautür 51mm
Systemtrennwand - TS1 flush Vollbautür 51mm
Systemtrennwand - TS1 flush Vollbautür 51mm

    Systemtrennwand - TS1 flush Vollbautür 51mm

    This aesthetically particularly mature door system allows us to create a completely smooth and continuous system partition wall on the aisle side. In combination with TS flr Systems this results in a harmonious and smooth combination. And as usual, this elegant composition of glass or wood can be harmoniously combined with all other Scheicher.Wand systems.

    Specifikim
    • THE TECHNICAL DETAILS:

      • Choice of wooden, all-glass, frame or sliding doors
      • single-pane glazing with ESG or VSG possible
      • privacy films are used for privacy protection
      • thickness 100 mm
      • height up to 3.000 mm (2200 + 800 panel or fanlight)
      • element width up to 1.200 mm
      • Sound insulation of Rwp 33-35 dB
    Specifikime teknike
    • Referencë unikets1-flush-vollbautur-51mm
    • Familja e produkteveTS1 wooden full door
    • Grupi i produkteveTS1 flush
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-01-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorPllakë zdrukthi
    • Materiali dytësorBord MDF
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationPaneli i derës
    • OmniClass Number23-17 11 15 13
    • OmniClass TitleFlush Wood Doors

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Zvicër