Systemtrennwand - TS1 Nurglastür
Systemtrennwand - TS1 Nurglastür
Systemtrennwand - TS1 Nurglastür

    Systemtrennwand - TS1 Nurglastür

    Our TS1 all-glass door element offers a modern and aesthetic look, as welll as high quality and functionality. The glass in the door leaf enables a light-flooded atmosphere and creates an open room design. Of course, a combination with a over door element (glass) is also offered. To ensure increased sound insulation, a drop-down seal is installed. The TS1 door can be combined like any other element.

    Specifikim
    • THE TECHNICAL DETAILS:

      • door leaf all glass (ESG or TVG)
      • thickness 100 mm
      • height up to 3.000 mm (2200 + 800 panel or fanlight)
      • element width up to 1.300 mmn
      • sound insulation from Rwp 31 - 35 dB
    Specifikime teknike
    • Referencë unikets1-nurglastur
    • Familja e produkteveTS1 full glas door
    • Grupi i produkteveTS1
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2024-01-18
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorXham
    • Materiali dytësorDru
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationPaneli i derës
    • OmniClass Number23-17 11 23
    • OmniClass TitleAll Glass Doors

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Zvicër