Systemtrennwand - TS4 System
Systemtrennwand - TS4 System
Systemtrennwand - TS4 System

    Systemtrennwand - TS4 System

    With the TS4, the double-shell elements impress with their concealed substructure and the decorative panelling attached to it. Depending on your wishes, this can be coated with melamine decor or with veneer, lacquer or textile. At the same time, it is possible to use the surface as a sound absorber to improve the room acoustics. It goes without saying that all panel materials comply with the strict EU guidelines. The TS4 elements are mounted both horizontally and vertically, thus conveying a maximum of aesthetics and conciseness. Incidentally, the insulating material used is made of sustainable flax fibre. The TS4 - simply more beautiful sharing.

    Specifikim
    • THE TECHNICAL DETAILS:

      • Monobloc with unique clip system
      • Wooden doors, all-glass doors, frame doors, sliding doors
      • Wall thickness 100 mm
      • Wall height up to 3.300 mm
      • Element width up to 1.300 mm
      • Sound insulation from Rwp 42 - 50 dB
    Specifikime teknike
    • Referencë unikets4-system
    • Familja e produkteveTS4
    • Grupi i produkteveVollholzwand
    • LlojiAssembly (objekte të shumëfishta)
    • Data e botimit2023-11-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Projektuar nëAustri
    • Prodhuar nëAustri
    Klasifikimi
    • Kategoria BIMobjectMuret - Muret e brendshme
    • IFC classificationMur
    • OmniClass Number23-15 13 19 15
    • OmniClass TitleWood Wall Panels

    Rajoni i disponueshëm

    Europe
    Austri
    Gjermani
    Zvicër