KERDI-LINE Linear drain STYLE
KERDI-LINE Linear drain STYLE
KERDI-LINE Linear drain STYLE
KERDI-LINE Linear drain STYLE
KERDI-LINE Linear drain STYLE

    KERDI-LINE Linear drain STYLE

    Schluter®-KERDI-LINE is a low profile linear shower drain specifically designed for bonded waterproofing assemblies. KERDI-LINE can be installed adjacent to walls or at intermediate locations in showers, wet rooms, and other applications that require waterproofing and drainage.

    • Create curbless, open-concept spaces
    • Floors can be sloped on a single plane to KERDI-LINE, enabling the use of large-format tiles
    • Channel body is made of formed stainless steel and features a KERDI collar to create a secure waterproof connection
    • Off-set and center outlets available
    • Accommodates all common thicknesses of ceramic tiles and stone coverings
    • Available in lengths ranging from 20” (50 cm) to 72” (180 cm)
    • Grate assemblies sold separately and available in seven designs
    • SOLID and SQUARE grates can be used with the KERDI-LINE-FC to create a seamless look in applications where multiple drains are installed end-to-end
    • 9 TRENDLINE colors now available for the SOLID and SQUARE grate designs
    • The KERDI-LINE-TF grate features a thin stainless steel frame for enhanced tile protection and easy maintenance
    Specifikim
    • Function:

      Schluter®-KERDI-LINE is a low profile linear shower drain specifically designed for bonded waterproofing assemblies. KERDI-LINE can be installed adjacent to walls or at intermediate locations. The floor can be sloped on a single plane to KERDI-LINE, which enables the use of large-format tiles and creates interesting design opportunities.

      KERDI-LINE consists of a formed stainless steel channel body and grate assembly or covering support to which tile is applied. The channel body features a standard 2" (50 mm) no-hub outlet and is attached to the pipe using an appropriate mechanical (e.g., flexible or no-hub) coupling. The simple connection to standard drain outlets makes KERDI-LINE suitable for new construction and renovation. KERDI-LINE is available with both center and off-set outlets. The off-set outlet is located 8" (20.3 cm) from the edge of the channel body and provides flexibility when obstacles (e.g., floor joists) are encountered during installation. KERDI-LINE includes a corresponding polystyrene foam channel support to set the drain elevation to the corresponding KERDI-SHOWER-LT/-LTS shower trays. The perimeter of the channel body consists of a bonding flange laminated with a collar made of KERDI. It ensures a simple and secure connection to the bonded waterproofing assembly, both in the floor area and on adjacent walls. KERDI-LINE is available in channel lengths from 20" to 72" (50 cm to 180 cm) in 4" (10 cm) increments. The bonding flange extends approximately 1" (2.5 cm) beyond the channel on all sides.

      The KERDI-LINE grate assembly consists of a stainless steel frame that can be seamlessly adjusted to the thickness of the ceramic tile or stone covering – 1/8" to 1" (3 mm to 25 mm) for standard grate assemblies and 1/4" to 23/32" (6 mm to 18 mm) for KERDI-LINE-STYLE grate assemblies – and stainless steel grates that are placed within the frame. The standard grate assembly frame features a 3/8" (10 mm) wide reveal after installation and can be combined with one of two grate options: SOLID (A) or SQUARE (B). Each standard assembly is available in a brushed, chrome, or textured color-coated finish. The SQUARE (B) option is also available with a locking mechanism (brushed stainless steel, 3/4" – 19 mm frame only) for applications where tamper resistance is desired or required (e.g., healthcare and education facilities, etc.). The KERDI-LINE-STYLE grate assembly frame features a minimal reveal after installation and can be combined with one of three grate options: FLORAL (E), CURVE (F), or PURE (G). Each STYLE assembly is available in a brushed finish. The TILE grate (D) consists of a frameless, tileable covering support that is placed flush with the top of the channel body and can therefore accommodate any thickness tile covering. The TILE grate with Thin Frame (H) features a thin stainless steel frame which protects the tile edges around the grate opening and surrounding tile. Ideal for areas where the drain is surrounded by tile on all sides, rather than positioned flush against a wall. TILE grate with Thin Frame (H) is available in three frame heights – 1/4" (6 mm) for 13/64" to 9/32" (5 mm to 7 mm) -thick coverings, 1/2" (12.5 mm) for 9/32" to 15/32" (7 mm to 12 mm) -thick coverings, and 7/8" (22.5 mm) for 5/8" to 25/32" (16 mm to 20 mm) -thick coverings. If KERDI-LINE is placed at shower entrance, it is recommended that grate assembly A or the TILE grate is chosen and that the drainage openings span the maximum width of the entrance to limit potential overflow; secondary drainage (e.g., KERDI-DRAIN-F) may be required in the drying area.

      Maintenance:

      KERDI-LINE requires no special maintenance and is resistant to mold and fungi. The grate may be removed to clean the drain housing and the drain pipes.

      Clean the grates and profiles using common household cleaning agents. Stainless steel exposed to the environment or aggressive substances should be cleaned periodically using a mild household cleaner. Regular cleaning maintains the neat appearance of stainless steel and reduces the risk of corrosion. All cleaning agents must be free of hydrochloric acid, hydrofluoric acid, and chlorides. Stainless steel surfaces develop a sheen when treated with a chrome-polishing agent. Do not use abrasive or alkaline cleaning agents.

      Installation:

      For a step-by-step guide on installing the Schluter®-KERDI-LINE Drain, visit our installation instructions.

      The installation instructions below represent the use of Schluter®-KERDI-LINE in floor applications. Installation instructions for the use of KERDI-LINE in shower applications can be found in the Schluter®-Shower System Installation Handbook.


    Specifikime teknike
    • Referencë unikeschluter-kerdi-line-linear-drain
    • Familja e produkteveShower System
    • Grupi i produkteveDrains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-10
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    • Uniclass 2015 CodePr_65_52_24
    • Uniclass 2015 PërshkrimDrainage gullies and channels
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 27 00
    • OmniClass TitleFloor Drains

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika