Unica X KNX
Unica X KNX
Unica X KNX
Unica X KNX
Unica X KNX
Unica X KNX

    Unica X KNX

    SpaceLogic KNX elevates standard KNX solution to the next level.

    It creates a more engaging space. With SpaceLogic KNX, it is more comfortable for occupants, as a result, people enjoy the space more, act more productively, and ultimately the space is more engaging.

    SpaceLogic KNX enables new levels of efficiency, which is boosted from multi-dimensional integrations.

    Finally, we help create truly sustainable spaces. Sustainability that goes beyond the efficiency gains from building automation, getting further extended via our upgradable and scalable products.

    Control your home in style with Unica KNX, a collection of refine Smart device fit for all KNX smart homes.

      Featuring the KNX pushbutton, the KNX thermostat, and the KNX 4” touch unit, this range adapts your home to your everyday preferences.


    Specifikim
    • SpaceLogic KNX is built based on standard KNX architecture which is a wired bus system with 2 major types of component: sensors and controllers.

      For sensors, it contains push buttons, movement detector, weather stations, etc.

      For controllers, it contains system components, actuators, etc.

      Furthermore, connectivity is added by SE on top to open up enormous possibilities via non-KNX system integration. This makes SpaceLogic KNX acting as a hybrid system.

      The system can be commissioned via standard KNX tool so called ETS, or via our unique software called eConfigure which is more intuitive.

      SpaceLogic KNX system is a decentralized system, meaning on one hand, each device is feature-rich, on the other hand, the system can continue operating properly in the event of the failure of some of its components. This is essential for a reliable system performance.

      In addition, reliable performance further extends to cybersecurity. We comply with the latest KNX IP Secure standard and fulfill the world-class SE cybersecurity criteria.

      Unica KNX is built based on standard KNX architecture which is a wired bus system, containing pushbuttons, thermostats, and touch unit.

       

      The new Unica KNX pushbutton helps you maintain a stylish yet functional home. With high-quality design and intuitive usability, this multifunctional smart panel strikes the perfect balance.

       

      Home is where we seek the utmost comfort. The Unica KNX thermostat helps you fine-tune your home environment with A/C, heating, and ventilation control.

       

      Looking for a single device for smart home control? The new Unica KNX touch unit is the ideal choice. The touch unit combines the functionality of a thermostat and a multi-functional pushbutton with the intuitive operation of a smartphone or tablet. The system can be commissioned via standard KNX tool so called ETS.


    Specifikime teknike
    • Referencë unikeSE_KNX_plus_Prime
    • Familja e produkteveBUILDING SYSTEMS
    • Grupi i produkteveKNX
    • LlojiShowcase (model)
    • Data e botimit2021-09-10
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorPlastik
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi
    • Kodi ETIMEC001216
    • Emri ETIMKNX module building technology

    Rajoni i disponueshëm

    Asia
    Kinë
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit