PDL Pro Series - wiring devices

PDL Pro Series - wiring devices

4.2 nga 5 yje4.2(10 vlerësime)

PDL Pro Series is the new range of commercial sockets and switches. The dedicated grid and skin has been designed specifically with features for commercial applications such as offices, retail, public spaces and education.

Key features of this range include, permanent circuit identification with large integrated windows, secured skin which can only be removed with a tool and large terminals for easy termination. Aesthetically appealing with fresh, clean lines and beveled edges to deflect impacts, sockets are rated at IK08 for impact resistance.

Available in white and black, Pro Series will complement any commercial environment.

Specifikime teknike
  • Referencë unikeSE_PDL_AU
  • Familja e produkteveBUILDING SYSTEMS
  • Grupi i produkteveWiring devices
  • LlojiShowcase (model)
  • Data e botimit2019-12-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorMetal
  • Projektuar nëAustrali
  • Prodhuar nëAustrali
Klasifikimi
  • Kategoria BIMobjectElektrike - Priza & Gropë
  • Uniclass 2015 CodePr_65_72
  • Uniclass 2015 PërshkrimElectrical power products and wiring accessories
  • CSI MasterFormat 2014 Code26 27 26
  • CSI MasterFormat 2014 TitleWiring Devices
  • OmniClass Number23-35 37 29
  • OmniClass TitleModular Wiring System Switches
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Rajoni i disponueshëm

Oceania