KIMAX Model 6522 Double Sanitary T
KIMAX Model 6522 Double Sanitary T
KIMAX Model 6522 Double Sanitary T
    SCHOTT

    KIMAX Model 6522 Double Sanitary T

    KIMAX® Acid Waste Drainline System

    The most sustainable and economical acid waste system on the market. Check out many of the features KIMAX®  has to offer:

    • Type 1, class A borosilicate glass piping, meets ASTM 1053-90
    • 1 1/2", 2", 3", 4", 6" diameter sizes
    • 5' & 10' pipe lengths
    • Highest chemical resistance, even with changing temperature and chemical intermixing
    • Will not burn or emit toxic fumes, UL-Environment claims certification
    • Lowest thermal expansion, no expansion joints/loops required
    • Underground Installations without issue
    • UL and UL-C classified as through-penetration firestop system (UL 1479 / ASTM 814)
    • Meets ASTM E-84 and UL 723, suitable for installation in air-handling spaces
    • IAPMO-listed, UPC-certified Acid Waste System, file # 0500

     A mechanically coupled system that is the easiest & most secure way to process acid waste in any setting. No special tools, epoxies, or fusing systems needed to connect system components - cut pipes to length on site with one easy to use hand held tool & couple to glass, polymer, IPS, lead, steel, or plastic pipes without any issues.

    With a mechanical joint you can use and reuse your system however you choose as your needs change – all you need is a ratchet! KIMAX®  can keep up with all the changes that happen over the lifetime of a facility while keeping renovation expenses at a minimum. 

    Borosilicate Glass is used to create the vessels and containers that most lab chemicals are stored in, petri dishes & pipettes are made of & due to it’s inert properties most corrosive & many radioactive isotopes are stored in making it the only real & sustainable option for your acid waste system.

    Specifikime teknike
    • Referencë unike10915
    • Familja e produkteveMedical
    • Grupi i produkteveLaboratory Chemical-Waste And Vent Piping
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2017-01-20
    • Numri i botimit2
    Të ngjashme
    • Materiali kryesorXham
    Klasifikimi
    • Kategoria BIMobjectMjekësi - Pajisje laboratorike
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Rajoni i disponueshëm

    North America
    Anguilë
    Antigua dhe Barbuda
    Arubë
    Bahamas
    Barbados
    Belizë
    Bermude
    Dominikë
    Granadë
    Grenlandë
    Guadelupë
    Guatemalë
    Haiti
    Honduras
    Ishujt e Virgjër Britanikë
    Ishujt e Virgjër të SHBA
    Ishujt Kajman
    Kanadë
    Karaibe Holandë
    Kolektiviteti i Shën Martinit
    Kosta Rika
    Kubë
    Kuraçao
    Martinikë
    Meksikë
    Montserat
    Nikaragua
    Panama
    Porto Riko
    Republika Domenikane
    Salvador
    Sen-Bartelemi
    Shën Kitts dhe Nevis
    Shën Lucia
    Shën Pierre dhe Miquelon
    Shën Vincent dhe Grenadinet
    Shtetet e Bashkuara
    Sint-Marten
    Trinidad dhe Tobago
    Turks dhe Caicos Islands
    Xhamaika