Shelving systems office, Starter Shelving, Plug-in shelving system, MULTIplus85, 2000 x 1000 x 300 mm, 6 Shelves, 60 folder items, galvanized

Shelving systems office, Starter Shelving, Plug-in shelving system, MULTIplus85, 2000 x 1000 x 300 mm, 6 Shelves, 60 folder items, galvanized

5.0 nga 5 yje5.0(6 vlerësime)

Office shelving for storing more files in the smallest of spaces

Office shelving from SCHULTE Lagertechnik offers maximum storage capacity in the smallest of areas. It is suitable for up to 192 folders per bay, providing the best-possible options for storing and archiving your files. Our office shelving is available as both plug-in and bolted systems. Depending on the version, they can be used from one or both sides.

Stop bars and central stoppers to ensure everything stays in place

The stop bar or central stopper in the office shelving by SCHULTE Lagertechnik prevent goods falling out or sliding through. For 300 mm deep shelves, the stop bar prevents the folders from sliding through. For 600 mm deep shelves, the central stopper prevents the folders from sliding through.

Variable widths and depths for optimal customisation

Shelves for the office shelving are available in four different widths and a wide range of depths. This enables optimal customisation to the existing storage area and the stored items.

Surfaces a wide range of options

The standard version of all shelves and profiles are supplied as sendzimir galvanised or powder coated in RAL 7035 light grey. The T-profile frames are also available in black.

Specifikim
  • -colour: galvanized

    -width: 1000 mm

    -height: 2000 mm

    -depth: 300 mm

    -Shelves: 6

    -Starter shelving / Extension shelving: Starter shelving

    -Accessibility: single-sided use

    -Folder items: 60

    -Stop bar: incl.

    -Weight: 32,08 kg

Specifikime teknike
  • Referencë unike17707
  • Familja e produkteveShelving & Storage
  • Grupi i produkteveShelving systems office
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-06-30
  • Numri i botimit1
  • Gjatësia (mm)2000
  • Gjerësia (mm)1000
  • Thellësia (mm)300
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëGjermani
  • Prodhuar nëGjermani
  • Weight Net (kg)32.08
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër