Pallet racking, Complete shelving unit, 3000 x 8444 x 1100 mm, blue/galvanized/orange, 3 storage levels, pallet weight up to 860 kg, Bay load max. 10.415 kg

Pallet racking, Complete shelving unit, 3000 x 8444 x 1100 mm, blue/galvanized/orange, 3 storage levels, pallet weight up to 860 kg, Bay load max. 10.415 kg

3.6 nga 5 yje3.6(9 vlerësime)

Pallet racking – perfect for heavyweights

Pallet racking from SCHULTE Lagertechnik is the optimum solution for storing heavy items. The sturdy upright profiles of our pallet racking allow for shelf loads of 4770 kg and bay loads of up to 30 t, and are delivered in one piece up to 12 m in height. In the pallet racking, pallets can be stored either horizontally or vertically. This enables you to use the available storage space effectively and adapt the shelving system precisely to your requirements.

Maximal flexibility

The flexibility of pallet racks from SCHULTE Lagertechnik is achieved in particular via the 50mm grid of the cross beam. Thus, racking systems can be set up quickly and individually adapted to the respective storage goods and individual premises. Additional pallet support bars allow the pallet rack to be used for both longitudinal and transverse/cross storage. Lengths and loading capacity of the pallet support bars are freely selectable and, if requested, also individually lacquered.

Uniquely extensive accessories

The pallet racks from SCHULTE Lagertechnik differentiate themselves from the competition with an extensive range of accessories. Four frame profiles and versatile support options such as steel panels, chipboards, gratings, container and drum supports make it possible to customise the racking system both to special customer requirements as well as with regard to the respective stored goods.

Specifikim
  • -width: 8444 mm

    -height:3000 mm

    -depth: 1100 mm

    -Bays: 3 each 2700 mm wide

    -Bay heights: 1250 mm

    -Pallet height max: 1000 mm

    -Storage levels: 3

    -Pallet spaces: 27

    -Bay load max.: 10415 kg

    -Weight: 257,22 kg

Specifikime teknike
  • Referencë unike46824
  • Familja e produkteveShelving & Storage
  • Grupi i produktevePallet racking
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-01-13
  • Numri i botimit1
  • Gjatësia (mm)3000
  • Gjerësia (mm)8444
  • Thellësia (mm)1100
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëSpanjë
  • Prodhuar nëSpanjë
  • Weight Net (kg)257.22
Klasifikimi
  • Kategoria BIMobjectMobilje - Dollap & Ruajtje

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër